Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3027941 - SK 14 VPE 300
Bill of material
PHOENIX CONTACT 3027941
MANUID
Product number of the Manufacturer
3027941
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
MANUTYPEDESC
Manufacturer Type Description
SK 14 VPE 300
PREVIEW
Preview
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
17 mm
BAG640
Assembly type
screwable
BAA020
height
20.6 mm
AAF040
net weight
0.020 kg
BAD831
Design of electrical connection
Screw connection
AAB917
max. permissible cable diameter
14 mm
AAO663
GTIN
4046356285667
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
AAO057
Product type
SK 14 VPE 300
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356285667
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
300
QUANTITYINT
Quantity Scale
300
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models