Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030161 - FBS 2-5
Bill of material
PHOENIX CONTACT 3030161
MANUID
Product number of the Manufacturer
3030161
DESCSHORT
Short Description
Plug-in bridge
DESCLONG
Long Description
Plug-in bridge, pitch: 5.2 mm, number of positions: 2, length: 23 mm, color: red
MANUTYPEDESC
Manufacturer Type Description
FBS 2-5
PREVIEW
Preview
INTNO
International product number
4017918188511
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAA351
color
red
BAG640
Assembly type
plug-in
AAF040
net weight
0.001665 kg
AAC900
Grid dimensions
5.200 mm
BAD383
Insulation present
Yes
AAP367
Number of bridged terminals
2
AAC034
shock-hazard protection present
No
AAO663
GTIN
4017918188511
AAW338
Manufacturer product designation
Plug-in bridge
AAU734
Manufacturer product description
Plug-in bridge, pitch: 5.2 mm, number of positions: 2, length: 23 mm, color: red
AAO057
Product type
FBS 2-5
AAY811
URI of the product
http://www.phoenixcontact.com/product/3030161
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models