Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3031050 - D-ZPV 1,5/2,5 (8/1)
Bill of material
PHOENIX CONTACT 3031050
MANUID
Product number of the Manufacturer
3031050
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 141 mm, width: 2 mm, height: 141 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-ZPV 1,5/2,5 (8/1)
PREVIEW
Preview
INTNO
International product number
4017918166717
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
140.95 mm
AAF040
net weight
0.00688 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4017918166717
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 141 mm, width: 2 mm, height: 141 mm, color: gray
AAO057
Product type
D-ZPV 1,5/2,5 (8/1)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model