Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032350 - CLIPFIX 35-5 V0
Bill of material
PHOENIX CONTACT 3032350
MANUID
Product number of the Manufacturer
3032350
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
CLIPFIX 35-5 V0
PREVIEW
Preview
BAC140
Combustibility class
V0
BAC137
Width of spacing
5.150 mm
BAC476
height at lowest possible mounting
36.500 mm
BAA351
color
Grey
BAA018
length
48.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.005 kg
BAB664
material
Polyamide (PA)
BAB838
Type of locking
screwless
AAO663
GTIN
4046356151801
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
Quick-fit end bracket, inflammability class V0 according to UL 94, for DIN rail NS 35/7,5 or NS 35/15, can be marked with UC-TM 5, UC-TMF 5, KLM 2, KLM3, and KML3L, parking for FBS...5, FBS...6, KSS 5, KSS 6, width: 5.15 mm, color: gray
AAO057
Product type
CLIPFIX 35-5 V0
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356151801
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models