Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032457 - P-CO 1N4007/R-L
Bill of material
PHOENIX CONTACT 3032457
MANUID
Product number of the Manufacturer
3032457
DESCSHORT
Short Description
Component connector
DESCLONG
Long Description
Component connector, with diode1N4007, length: 24.2 mm, width: 5.2 mm, height: 24.2 mm, number of positions: 1, color: gray, mounting type: Plug-in mounting
MANUTYPEDESC
Manufacturer Type Description
P-CO 1N4007/R-L
PREVIEW
Preview
INTNO
International product number
4046356172882
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC137
Width of spacing
5.200 mm
BAA351
color
Grey
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.0037 kg
AAO663
GTIN
4046356172882
AAW338
Manufacturer product designation
Component connector
AAU734
Manufacturer product description
Component connector, with diode1N4007, length: 24.2 mm, width: 5.2 mm, height: 24.2 mm, number of positions: 1, color: gray, mounting type: Plug-in mounting
AAO057
Product type
P-CO 1N4007/R-L
AAY811
URI of the product
http://www.phoenixcontact.com/product/3032457
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models