Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034439 - S-ME 6
Bill of material
PHOENIX CONTACT 3034439
MANUID
Product number of the Manufacturer
3034439
DESCSHORT
Short Description
Switching lock
DESCLONG
Long Description
Switching lock, length: 12 mm, width: 8.2 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
S-ME 6
PREVIEW
Preview
INTNO
International product number
4046356151856
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356151856
AAW338
Manufacturer product designation
Switching lock
AAU734
Manufacturer product description
Switching lock, length: 12 mm, width: 8.2 mm, color: white
AAO057
Product type
S-ME 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0712107 - TCP  0,1A
Download CAD models
No generation actions are associated with this part