Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034468 - SB-ME 2-8
Bill of material
PHOENIX CONTACT 3034468
MANUID
Product number of the Manufacturer
3034468
DESCSHORT
Short Description
Switching jumper
DESCLONG
Long Description
Switching jumper, pitch: 8.2 mm, color: gray/orange
MANUTYPEDESC
Manufacturer Type Description
SB-ME 2-8
PREVIEW
Preview
INTNO
International product number
4046356281065
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
plug-in
AAF040
net weight
0.011 kg
AAC900
Grid dimensions
8.200 mm
BAB888
Design
switchable link
BAD383
Insulation present
Yes
AAP367
Number of bridged terminals
2
AAC034
shock-hazard protection present
No
AAO663
GTIN
4046356281065
AAW338
Manufacturer product designation
Switching jumper
AAU734
Manufacturer product description
Switching jumper, pitch: 8.2 mm, color: gray/orange
AAO057
Product type
SB-ME 2-8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models