Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035357 - D-ST 16-TWIN
Bill of material
PHOENIX CONTACT 3035357
MANUID
Product number of the Manufacturer
3035357
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 108 mm, width: 2.2 mm, height: 108 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-ST 16-TWIN
PREVIEW
Preview
INTNO
International product number
4046356100939
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
107.7 mm
AAF040
net weight
0.006293 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4046356100939
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 108 mm, width: 2.2 mm, height: 108 mm, color: gray
AAO057
Product type
D-ST 16-TWIN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型