Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035759 - C-ME 4/2
Bill of material
PHOENIX CONTACT 3035759
MANUID
Product number of the Manufacturer
3035759
DESCSHORT
Short Description
Connecting bridge
DESCLONG
Long Description
Connecting bridge, length: 5.2 mm, width: 12.2 mm, height: 23.8 mm, number of positions: 2, color: orange
MANUTYPEDESC
Manufacturer Type Description
C-ME 4/2
PREVIEW
Preview
INTNO
International product number
4046356521857
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356521857
AAW338
Manufacturer product designation
Connecting bridge
AAU734
Manufacturer product description
Connection bridge, for connecting 2 test disconnect terminal blocks
AAO057
Product type
C-ME 4/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models