Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035977 - PAI-4-FIX-5/6 YE
Bill of material
PHOENIX CONTACT 3035977
MANUID
Product number of the Manufacturer
3035977
DESCSHORT
Short Description
Test adapter
DESCLONG
Long Description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, number of positions: 1, color: yellow
MANUTYPEDESC
Manufacturer Type Description
PAI-4-FIX-5/6 YE
PREVIEW
Preview
INTNO
International product number
4046356520690
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.0012 kg
AAT080
Pole number
1
BAD831
Design of electrical connection
Plug-in connection
AAM354
tackable possible
No
AAO663
GTIN
4046356520690
AAW338
Manufacturer product designation
Test adapter
AAU734
Manufacturer product description
4 mm test adapter, for terminal blocks with 5.2 mm and 6.2 mm pitch
AAO057
Product type
PAI-4-FIX-5/6 YE
AAY811
URI of the product
http://www.phoenixcontact.com/product/3035977
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models