Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036165 - ST 16-PE
Bill of material
PHOENIX CONTACT 3036165
MANUID
Product number of the Manufacturer
3036165
DESCSHORT
Short Description
Spring cage ground terminal block
DESCLONG
Long Description
Spring cage ground terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 16 mm², cross section: 0.2 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
ST 16-PE
PREVIEW
Preview
INTNO
International product number
4017918821098
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC740
Min. line cross section, rigid
0.200 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
spring-cage connection
BAC375
Connection type 2
spring-cage connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12.200 mm
BAC476
height at lowest possible mounting
51.500 mm
BAA351
color
green-yellow
BAA018
length
80 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.050128 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4017918821098
AAW338
Manufacturer product designation
Spring cage ground terminal block
AAU734
Manufacturer product description
Spring cage ground terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 16 mm², cross section: 0.2 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
AAO057
Product type
ST 16-PE
AAY811
URI of the product
http://www.phoenixcontact.com/product/3036165
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models