Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036178 - ST 35
Bill of material
PHOENIX CONTACT 3036178
MANUID
Product number of the Manufacturer
3036178
DESCSHORT
Short Description
Feed-through terminal block
DESCLONG
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
ST 35
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
100 mm
INTNO
International product number
4017918821043
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
125 A
BAC740
Min. line cross section, rigid
2.500 mm^2
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
spring-cage connection
BAC375
Connection type 2
spring-cage connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
BAC137
Width of spacing
16 mm
BAC476
height at lowest possible mounting
100 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.08415 kg
BAC676
Max. line cross section, flexible
35 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
BAC677
Max. line cross section, rigid
35 mm^2
BAC739
Min. line cross section, flexible
2.500 mm^2
AAO663
GTIN
4017918821043
AAW338
Manufacturer product designation
Feed-through terminal block
AAU734
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
ST 35
AAY811
URI of the product
http://www.phoenixcontact.com/product/3036178
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models