Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036797 - P-CO XL
Bill of material
PHOENIX CONTACT 3036797
MANUID
Product number of the Manufacturer
3036797
DESCSHORT
Short Description
Component connector
DESCLONG
Long Description
Component connector, for installing components that can be individually selected up to a diameter of 10 mm and power dissipation of up to 1 W, nom. voltage: 400 V, nominal current: 10 A, connection method: Plug-in connection, length: 41.2 mm, width: 12.3 mm, height: 41.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)
MANUTYPEDESC
Manufacturer Type Description
P-CO XL
PREVIEW
Preview
INTNO
International product number
4055626042930
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC137
Width of spacing
12.300 mm
BAA351
color
Grey
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.0077 kg
BAD831
Design of electrical connection
Plug-in connection
AAB414
Design of the electrical connection
Plug/coupler
AAO663
GTIN
4055626042930
AAW338
Manufacturer product designation
Component connector
AAU734
Manufacturer product description
Component connector, for installing components that can be individually selected up to a diameter of 10 mm and power dissipation of up to 1 W, nom. voltage: 400 V, nominal current: 10 A, connection method: Plug-in connection, length: 41.2 mm, width: 12.3 mm, height: 41.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)
AAO057
Product type
P-CO XL
AAY811
URI of the product
http://www.phoenixcontact.com/product/3036797
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3208197 - PT 1,5/S-QUATTRO
    PHOENIX CONTACT
    3030970 - PS-4
Previews
3D
2D
Download CAD models