Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036820 - P-FU 5X20 LED 24 120KOHM
Bill of material
PHOENIX CONTACT 3036820
MANUID
Product number of the Manufacturer
3036820
DESCSHORT
Short Description
Fuse plug
DESCLONG
Long Description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
MANUTYPEDESC
Manufacturer Type Description
P-FU 5X20 LED 24 120KOHM
PREVIEW
Preview
BAA351
color
Black
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.004 kg
AAO663
GTIN
4046356770699
AAW338
Manufacturer product designation
Fuse plug
AAU734
Manufacturer product description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
AAO057
Product type
P-FU 5X20 LED 24 120KOHM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356770699
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models