Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036823 - P-FU 5X20 LED 60-EX
Bill of material
PHOENIX CONTACT 3036823
MANUID
Product number of the Manufacturer
3036823
DESCSHORT
Short Description
Fuse plug
DESCLONG
Long Description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 500 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
MANUTYPEDESC
Manufacturer Type Description
P-FU 5X20 LED 60-EX
PREVIEW
Preview
BAC137
Width of spacing
6.200 mm
BAA351
color
Black
BAG640
Assembly type
Plug-in mounting
AAF040
net weight
0.004 kg
AAO663
GTIN
4046356919234
AAW338
Manufacturer product designation
Fuse plug
AAU734
Manufacturer product description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 500 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
AAO057
Product type
P-FU 5X20 LED 60-EX
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356919234
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)