Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040562 - PDZ/2
Bill of material
PHOENIX CONTACT 3040562
MANUID
Product number of the Manufacturer
3040562
DESCSHORT
Short Description
Strain relief
DESCLONG
Long Description
Strain relief, length: 28.9 mm, width: 9.6 mm, height: 28.9 mm, number of positions: 2, color: black
MANUTYPEDESC
Manufacturer Type Description
PDZ/2
PREVIEW
Preview
AAO663
GTIN
4017918832704
AAW338
Manufacturer product designation
Strain relief
AAU734
Manufacturer product description
Strain relief, length: 28.9 mm, width: 9.6 mm, number of positions: 2, color: black
AAO057
Product type
PDZ/2
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918832704
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models