Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040630 - PR/2
Bill of material
PHOENIX CONTACT 3040630
MANUID
Product number of the Manufacturer
3040630
DESCSHORT
Short Description
Latching
DESCLONG
Long Description
Latching, length: 29.8 mm, width: 10 mm, height: 29.8 mm, number of positions: 2, color: orange
MANUTYPEDESC
Manufacturer Type Description
PR/2
PREVIEW
Preview
INTNO
International product number
4017918832773
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.001 kg
BAB888
Design
Latching
AAB382
Type of accessory
Strain relief
AAO663
GTIN
4017918832773
AAW338
Manufacturer product designation
Latching
AAU734
Manufacturer product description
Latching, length: 29.8 mm, width: 10 mm, height: 29.8 mm, number of positions: 2, color: orange
AAO057
Product type
PR/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3040559 - PR
    PHOENIX CONTACT
    3061855 - D-PT 6-QUATTRO/2P
    PHOENIX CONTACT
    3061826 - PT 6-QUATTRO/2P
Previews
3D
2D
Download CAD models