Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047109 - DS-UT 2,5/4
Bill of material
PHOENIX CONTACT 3047109
MANUID
Product number of the Manufacturer
3047109
DESCSHORT
Short Description
Cover segment
DESCLONG
Long Description
Cover segment, color: gray
MANUTYPEDESC
Manufacturer Type Description
DS-UT 2,5/4
PREVIEW
Preview
INTNO
International product number
4046356055888
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
64.400 mm
AAF040
net weight
0.001 kg
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4046356055888
AAW338
Manufacturer product designation
Cover segment
AAU734
Manufacturer product description
Cover segment, color: gray
AAO057
Product type
DS-UT 2,5/4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型