Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048360 - USEN 18 N
Bill of material
PHOENIX CONTACT 3048360
MANUID
Product number of the Manufacturer
3048360
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Screw cartridge, fuse type: D 02 / E 18, nom. voltage: 400 V, nominal current: 63 A, connection method: Screw connection, Rated cross section: 35 mm², cross section:  1.5 mm²- 35 mm², mounting type: NS 35/7,5, NS 35/15, color: light gray
MANUTYPEDESC
Manufacturer Type Description
USEN 18 N
PREVIEW
Preview
INTNO
International product number
4017918976279
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
400 V
BAC740
Min. line cross section, rigid
1.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD774
Closing plate required
No
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
27 mm
BAA351
color
light grey
BAA018
length
84 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.11593 kg
BAC676
Max. line cross section, flexible
35 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAC677
Max. line cross section, rigid
35 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
10 mm^2
BAC922
Design
screwable
AAO663
GTIN
4017918976279
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Screw cartridge, fuse type: D 02 / E 18, nom. voltage: 400 V, nominal current: 63 A, connection method: Screw connection, Rated cross section: 35 mm², cross section:  1.5 mm²- 35 mm², mounting type: NS 35/7,5, NS 35/15, color: light gray
AAO057
Product type
USEN 18 N
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models