Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048603 - UK 10,3-CC HESI N 3POL
Bill of material
PHOENIX CONTACT 3048603
MANUID
Product number of the Manufacturer
3048603
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
UK 10,3-CC HESI N 3POL
PREVIEW
Preview
INTNO
International product number
4046356116015
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
600 V
BAC740
Min. line cross section, rigid
1.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD774
Closing plate required
No
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
3.260 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAC137
Width of spacing
54 mm
BAA351
color
Black
BAA018
length
81 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.157 kg
BAC676
Max. line cross section, flexible
25 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
BAC922
Design
swiveling
AAO663
GTIN
4046356116015
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
AAO057
Product type
UK 10,3-CC HESI N 3POL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)