Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049301 - HV M8/1
Bill of material
PHOENIX CONTACT 3049301
MANUID
Product number of the Manufacturer
3049301
DESCSHORT
Short Description
High Current Connectors
DESCLONG
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 50 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
HV M8/1
PREVIEW
Preview
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
BAC137
Width of spacing
21 mm
BAC476
height at lowest possible mounting
63.500 mm
BAA351
color
Grey
BAA018
length
64 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.050 kg
AAO663
GTIN
4046356184052
AAW338
Manufacturer product designation
High Current Connectors
AAU734
Manufacturer product description
High Current Connectors, connection method: Bolt connection, Rated cross section: 50 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
HV M8/1
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356184052
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part