Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049479 - HV M10/1-VS 3
Bill of material
PHOENIX CONTACT 3049479
MANUID
Product number of the Manufacturer
3049479
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Connection element, length: 96 mm, width: 25 mm, height: 4 mm, number of positions: 3, color: silver
MANUTYPEDESC
Manufacturer Type Description
HV M10/1-VS 3
PREVIEW
Preview
INTNO
International product number
4046356313513
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356313513
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Connection element, length: 96 mm, width: 25 mm, height: 4 mm, number of positions: 3, color: silver
AAO057
Product type
HV M10/1-VS 3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models