Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050374 - QTC 2,5-HESILED 24 (5X20)
Bill of material
PHOENIX CONTACT 3050374
MANUID
Product number of the Manufacturer
3050374
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
QTC 2,5-HESILED 24 (5X20)
PREVIEW
Preview
BAH005
rated voltage
24 V
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Insulation displacement termination
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAA351
color
Black
BAA018
length
82.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.016 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4046356056212
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 24 V DC
AAO057
Product type
QTC 2,5-HESILED 24 (5X20)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356056212
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models