Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3051043 - QP 1,5/ 1-M
Bill of material
PHOENIX CONTACT 3051043
MANUID
Product number of the Manufacturer
3051043
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
QP 1,5/ 1-M
PREVIEW
Preview
INTNO
International product number
4046356082891
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
500 V
BAC740
Min. line cross section, rigid
0.250 mm^2
AAF726
rated current
17.500 A
BAC137
Width of spacing
5.200 mm
BAA351
color
Grey
AAF040
net weight
0.004 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.250 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAT080
Pole number
1
BAB888
Design
Pin insert
AAB935
min. connectable conductor cross-section
0.250 mm^2
AAB785
max. connectable conductor cross-section
1.500 mm^2
AAM354
tackable possible
No
AAO663
GTIN
4046356082891
AAW338
Manufacturer product designation
Plug
AAU734
Manufacturer product description
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: gray
AAO057
Product type
QP 1,5/ 1-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models