You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
français
PHOENIX CONTACT 3051250
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/51/3051250.prj},{NB=3051250},{MANUID=3051250},{BAH005=500},{BAC740=0.250},{AAF726=17.500},{BAC137=5.200},{AAF040=0.004476},{BAC676=1.500},{AAB940=0.250},{BAC677=1.500},{BAC739=0.250},{AAB789=1.500},{AAT080=1},{AAB935=0.250},{AAB785=1.500},{AAO663=4046356113403},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=3051250},{DESCSHORT=Plug},{DESCLONG=Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: blue},{MANUTYPEDESC=QP 1,5/ 1 BU},{PREVIEW=../../../_pool_/3e/f5/89688_2000_int_04.png},{INTNO=4046356113403}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3051250 - QP 1,5/ 1 BU
Bill of material
PHOENIX CONTACT 3051250
MANUID
Product number of the Manufacturer
3051250
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: blue
MANUTYPEDESC
Manufacturer Type Description
QP 1,5/ 1 BU
PREVIEW
Preview
INTNO
International product number
4046356113403
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAH005
rated voltage
500
V
BAC740
Min. line cross section, rigid
0.250
mm^2
AAF726
rated current
17.500
A
BAC137
Width of spacing
5.200
mm
BAA351
color
Blue
AAF040
net weight
0.004476
kg
BAC676
Max. line cross section, flexible
1.500
mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.250
mm^2
BAC677
Max. line cross section, rigid
1.500
mm^2
BAC739
Min. line cross section, flexible
0.250
mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500
mm^2
AAT080
Pole number
1
BAB888
Design
Pin insert
AAB935
min. connectable conductor cross-section
0.250
mm^2
AAB785
max. connectable conductor cross-section
1.500
mm^2
AAM354
tackable possible
No
AAO663
GTIN
4046356113403
AAW338
Manufacturer product designation
Plug
AAU734
Manufacturer product description
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: blue
AAO057
Product type
QP 1,5/ 1 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求