Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3059126 - FB 10-13
Bill of material
PHOENIX CONTACT 3059126
MANUID
Product number of the Manufacturer
3059126
DESCSHORT
Short Description
Fixed bridge
DESCLONG
Long Description
Fixed bridge, pitch: 13 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
FB 10-13
PREVIEW
Preview
INTNO
International product number
4046356500401
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAA351
color
silver-colored
BAG640
Assembly type
screwable
AAF040
net weight
0.023 kg
AAC900
Grid dimensions
13 mm
BAB888
Design
Cross connector
BAD383
Insulation present
No
AAP367
Number of bridged terminals
10
AAC034
shock-hazard protection present
No
AAO663
GTIN
4046356500401
AAW338
Manufacturer product designation
Fixed bridge
AAU734
Manufacturer product description
Fixed bridge, pitch: 13 mm, color: silver
AAO057
Product type
FB 10-13
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models