Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3060, 3060-Black-FB - T-Slotted Profile - 15 Series
Bill of material
3060-145
PN
Part No.
3060-145
SERIES
Series
3060
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
7.4801 lbs.
MIX
Moment of Inertia IX
22.0300 Inch^4
MIY
Moment of Inertia IY
6.5164 Inch^4
EA
Estimated Area
6.4262 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models