Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3060445 - UT 2,5/1P-F
Bill of material
PHOENIX CONTACT 3060445
MANUID
Product number of the Manufacturer
3060445
DESCSHORT
Short Description
Screw flange
DESCLONG
Long Description
Screw flange, for screwing COMBI plugs, with the same structure and pitch as the relevant COMBI terminal blocks
MANUTYPEDESC
Manufacturer Type Description
UT 2,5/1P-F
PREVIEW
Preview
INTNO
International product number
4046356154109
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
47.500 mm
BAA351
color
Grey
BAA018
length
49.100 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.005193 kg
AAO663
GTIN
4046356154109
AAW338
Manufacturer product designation
Screw flange
AAU734
Manufacturer product description
Screw flange, for screwing COMBI plugs, with the same structure and pitch as the relevant COMBI terminal blocks
AAO057
Product type
UT 2,5/1P-F
AAY811
URI of the product
http://www.phoenixcontact.com/product/3060445
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models