Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062757 - CEC 2,5
Bill of material
PHOENIX CONTACT 3062757
MANUID
Product number of the Manufacturer
3062757
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
Cover for conductor shaft, 10-pos., for spring cage terminal blocks (ST) and terminal blocks with push-in technology (PT) with a width of 5.2 mm
MANUTYPEDESC
Manufacturer Type Description
CEC 2,5
PREVIEW
Preview
INTNO
International product number
4046356661003
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAF016
width
5.150 mm
BAA020
height
8 mm
BAC140
Combustibility class
V0
BAA351
color
yellow
BAA018
length
5.300 mm
AAF040
net weight
0.000 kg
AAZ230
Number of units per delivery form
10
BAD656
Without halogens
No
BAB664
material
PA 6.6
AAQ341
max. storage temperature
55 °C
AAQ342
min. storage temperature
-25 °C
AAW201
Min. relative humidity (storage)
30 %
AAW210
max. relative humidity (storage)
70 %
AAA942
min. relative humidity (operation)
30 %
AAO663
GTIN
4046356661003
AAW338
Manufacturer product designation
Filler plugs
AAU734
Manufacturer product description
Cover for conductor shaft, 10-pos., for spring cage terminal blocks (ST) and terminal blocks with push-in technology (PT) with a width of 5.2 mm
AAO057
Product type
CEC 2,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models