Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062870 - NLS 3/10 AV 134/134
Bill of material
PHOENIX CONTACT 3062870
MANUID
Product number of the Manufacturer
3062870
DESCSHORT
Short Description
Neutral busbar
DESCLONG
Long Description
Neutral busbar, material: Copper, tin-plated
MANUTYPEDESC
Manufacturer Type Description
NLS 3/10 AV 134/134
PREVIEW
Preview
INTNO
International product number
4046356561839
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
48
AAS574
Rated current [In] for the power loss specification
140 A
AAF040
net weight
0.060 kg
BAB664
material
Copper
BAB888
Design
Straight
BAF785
Surface
Tin-plated
AAO663
GTIN
4046356561839
AAW338
Manufacturer product designation
Neutral busbar
AAU734
Manufacturer product description
Angled rail for holding the C-NBB busbar connector
AAO057
Product type
NLS 3/10 AV 134/134
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part