Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069055 - E-UTWE 6
Bill of material
PHOENIX CONTACT 3069055
MANUID
Product number of the Manufacturer
3069055
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
E-UTWE 6
PREVIEW
Preview
INTNO
International product number
4046356871891
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAC140
Combustibility class
V0
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
64.500 mm
BAA351
color
Grey
BAA018
length
80.800 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.024 kg
BAB838
Type of locking
screwless
AAO663
GTIN
4046356871891
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
End clamp, material: PA, color: gray
AAO057
Product type
E-UTWE 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models