Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069057 - APH-UTWE 6-2
Bill of material
PHOENIX CONTACT 3069057
MANUID
Product number of the Manufacturer
3069057
DESCSHORT
Short Description
Cover profile carrier
DESCLONG
Long Description
Cover profile carrier, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
APH-UTWE 6-2
PREVIEW
Preview
INTNO
International product number
4046356916554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC140
Combustibility class
V0
BAC137
Width of spacing
8 mm
BAA351
color
Grey
BAA018
length
80.900 mm
AAF040
net weight
0.009 kg
AAO663
GTIN
4046356916554
AAW338
Manufacturer product designation
Cover profile carrier
AAU734
Manufacturer product description
Cover profile carrier, material: PA, color: gray
AAO057
Product type
APH-UTWE 6-2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part