Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069469 - FTP-2/1 SERVICE
Bill of material
PHOENIX CONTACT 3069469
MANUID
Product number of the Manufacturer
3069469
DESCSHORT
Short Description
Test plug
DESCLONG
Long Description
Test plug, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: red
MANUTYPEDESC
Manufacturer Type Description
FTP-2/1 SERVICE
PREVIEW
Preview
INTNO
International product number
4046356907781
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356907781
AAW338
Manufacturer product designation
Test plug
AAU734
Manufacturer product description
Test plug, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: red
AAO057
Product type
FTP-2/1 SERVICE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models