Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069520 - FAME-BAG 260
Bill of material
PHOENIX CONTACT 3069520
MANUID
Product number of the Manufacturer
3069520
DESCSHORT
Short Description
Shoulder bag
DESCLONG
Long Description
Shoulder bag, For FAME connectors with a width of up to 261 mm, length: 220 mm, width: 290 mm, height: 115 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
FAME-BAG 260
PREVIEW
Preview
INTNO
International product number
4055626295183
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4055626295183
AAW338
Manufacturer product designation
Shoulder bag
AAU734
Manufacturer product description
Shoulder bag, For FAME connectors with a width of up to 261 mm, length: 220 mm, width: 290 mm, height: 115 mm, color: black
AAO057
Product type
FAME-BAG 260
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029298
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part