Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069883 - FBP-2/12
Bill of material
PHOENIX CONTACT 3069883
MANUID
Product number of the Manufacturer
3069883
DESCSHORT
Short Description
Dummy plug
DESCLONG
Long Description
Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 130.8 mm, number of positions: 12, color: gray
MANUTYPEDESC
Manufacturer Type Description
FBP-2/12
PREVIEW
Preview
INTNO
International product number
4046356962452
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAO663
GTIN
4046356962452
AAW338
Manufacturer product designation
Dummy plug
AAU734
Manufacturer product description
Dummy plug, pitch: 8.2 mm, length: 72.9 mm, width: 130.8 mm, number of positions: 12, color: gray
AAO057
Product type
FBP-2/12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models