Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3070383 - TS-USST 4/10
Bill of material
PHOENIX CONTACT 3070383
MANUID
Product number of the Manufacturer
3070383
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
Separating plate, length: 12.4 mm, width: 2.2 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TS-USST 4/10
PREVIEW
Preview
INTNO
International product number
4046356552035
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
BAA020
height
12.400 mm
AAF040
net weight
0.000 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4046356552035
AAW338
Manufacturer product designation
Separating plate
AAU734
Manufacturer product description
Separating plate, length: 12.4 mm, width: 2.2 mm, color: gray
AAO057
Product type
TS-USST 4/10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models