Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3071357 - UDB 2X25/16 BN
Bill of material
PHOENIX CONTACT 3071357
MANUID
Product number of the Manufacturer
3071357
DESCSHORT
Short Description
Trunk line branch terminal
DESCLONG
Long Description
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 101 A, number of connections: 4, number of positions: 1, connection method: Screw connection, 1 level, Rated cross section: 25 mm², cross section: 1.5 mm² - 25 mm², Screw connection, 2nd level, cross section: 1.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
MANUTYPEDESC
Manufacturer Type Description
UDB 2X25/16 BN
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAA018
length
46 mm
INTNO
International product number
4046356736022
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
400 V
AAS574
Rated current [In] for the power loss specification
101 A
BAC740
Min. line cross section, rigid
1.500 mm^2
AAF726
rated current
101 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
3.260 W
BAC137
Width of spacing
23 mm
BAC476
height at lowest possible mounting
46 mm
BAA351
color
Brown
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.0506 kg
BAC676
Max. line cross section, flexible
16 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
10 mm^2
AAO663
GTIN
4046356736022
AAW338
Manufacturer product designation
Trunk line branch terminal
AAU734
Manufacturer product description
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 101 A, number of connections: 4, number of positions: 1, connection method: Screw connection, 1 level, Rated cross section: 25 mm², cross section: 1.5 mm² - 25 mm², Screw connection, 2nd level, cross section: 1.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: brown
AAO057
Product type
UDB 2X25/16 BN
AAY811
URI of the product
http://www.phoenixcontact.com/product/3071357
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models