Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3075922 - RSC 6-F E
Bill of material
PHOENIX CONTACT 3075922
MANUID
Product number of the Manufacturer
3075922
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², mounting type: direct screw connection, color: dark gray
MANUTYPEDESC
Manufacturer Type Description
RSC 6-F E
PREVIEW
Preview
INTNO
International product number
4046356535885
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAH005
rated voltage
800 V
AAS574
Rated current [In] for the power loss specification
125 A
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
17 mm
BAC476
height at lowest possible mounting
39.700 mm
BAA351
color
dark grey
BAA018
length
80.800 mm
AAF040
net weight
0.100 kg
AAO663
GTIN
4046356535885
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, nom. voltage: 800 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², mounting type: direct screw connection, color: dark gray
AAO057
Product type
RSC 6-F E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models