Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3076061 - RBO 12-4L-HC
Bill of material
PHOENIX CONTACT 3076061
MANUID
Product number of the Manufacturer
3076061
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 415 A, connection method: Bolt connection, 1 level, Rated cross section: 240 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray
MANUTYPEDESC
Manufacturer Type Description
RBO 12-4L-HC
PREVIEW
Preview
INTNO
International product number
4055626311203
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAH005
rated voltage
1500 V
AAS574
Rated current [In] for the power loss specification
415 A
AAF726
rated current
415 A
AAP403
Number of contact points per level
8
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
13.780 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
196 mm
BAC476
height at lowest possible mounting
88.300 mm
BAA351
color
Grey
BAA018
length
265 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.860 kg
AAO663
GTIN
4055626311203
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 415 A, connection method: Bolt connection, 1 level, Rated cross section: 240 mm², mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray
AAO057
Product type
RBO 12-4L-HC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)