Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Farbo
Description
310/310D/312/312D - Independent 2 way rotating joints
Bill of material
312.L
CODE
Code
A
Inlets
B
Outlets
RP
Rotation
°
GU
Gaskets
PR
Pressure
bar
SP
Speed
rpm
WG
Weight [grams]
g
C
mm
D
62.5 mm
E
mm
F
mm
G
mm
H
mm
I
2 mm
L
5 mm
M
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
S
mm
T
10 mm
U
6.25 mm
V
50 mm
CH
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Farbo
    320/320D/321/321D - Independent 2 way rotating joints
    Festo
    DGPL - Linear drive
    Farbo
    GR22 - Independent 2 way rotating joints
    Camozzi
    Fittings Mod. 6512
    Farbo
    303/304/305/306/307/308 - One way rotating joints
    Farbo
    GR11 - Male thread one way rotating joints
Previews
3D
Dimension
2D
Download CAD models