카탈로그: Parker Hydraulic Pump and Power Systems Division
생성됨: 21.05.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
GVM310125PCE2WRB31PC
Parker Hydraulic Pump and Power Systems Division
GVM Global Vehicle Motors - for mobile applications
310
Powered by
CAD모델 선택
{parkerpumps/gvm/310/gvm_310_asmtab.prj},{NB=GVM310125PCE2WRB31PC},{SERIES=GVM},{FRAME=310},{AL=125},{TMS=P},{MAG=CE2},{COOL=W},{FEED=R},{FEED2=B},{PT=3},{FT=1},{OS=PC},{PPATH=gvm_310_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
310 Series - Global Vehicle Motors
Bill of material
GVM310125PCE2WRB31PC
PN
Part No.
GVM310125PCE2WRB31PC
SERIES
Serie
GVM - Global Vehicle Motor
GVM - Global Vehicle Motor
FRAME
Frame
310 mm
310 mm
AL
Active Length
125
200
250
125
200
250
TMS
Type of Motor Series
P - Power Series
P - Power Series
MAG
Magnetics
CE2 : 170 kW Peak Power
NP1 : 192 kW Peak Power
BT2 : 205 kW Peak Power
NH1 : 229 kW Peak Power
BG2 : 147 kW / 280 kW Peak Power
NC1 : 283 kW Peak Power
BA1 : 165 kW Peak Power
MW1 : 185 kW / 350 kW Peak Power
MW2 : 216 kW / 409 kW Peak Power
MP1 : 241 kW Peak Power
MP2 : 281 kW Peak Power
NC2 : 331 kW Peak Power
CE2 : 170 kW Peak Power
NP1 : 192 kW Peak Power
BT2 : 205 kW Peak Power
NH1 : 229 kW Peak Power
BG2 : 147 kW / 280 kW Peak Power
NC1 : 283 kW Peak Power
BA1 : 165 kW Peak Power
MW1 : 185 kW / 350 kW Peak Power
MW2 : 216 kW / 409 kW Peak Power
MP1 : 241 kW Peak Power
MP2 : 281 kW Peak Power
NC2 : 331 kW Peak Power
COOL
Cooling
W - Water Cooling
W - Water Cooling
FEED
Feedback
R - Brushless resolver
R - Brushless resolver
FEED2
Therms
B - PT1000 and PTC
B - PT1000 and PTC
PT
Power Termination
3 - HV 1 Power Lok 300A PL08-3X
3 - HV 1 Power Lok 300A PL08-3X
FT
Feedback Termination
1 - 12 pin pigtail DTM06-12SB
1 - 12 pin pigtail DTM06-12SB
OS
Output Shaft
PC - SAE C
TB - Traction
PC - SAE C
TB - Traction
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청