Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
310 Series - Laser-Cut Steel USA Made Kingpinless Heavy Duty Caster
Bill of material
310PY10501S
PN
Part Number
310PY10501S
SER
Series
310 Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
3 Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Green Tread on Black Cast Iron Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
95 Shore A
WB
Bearing Type
CAP
Capacity
3000 lbs
TOE
Toe Guard
BR
Brake Type
H
Mount Height
11 1/2 Inch
SL
Swivel Lead
2 1/4 Inch
R
Swivel Radius
7.2500 Inch
SLO
Swivel Lock
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models