Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3100240 - TP-UDMTK 5-TWIN
Bill of material
PHOENIX CONTACT 3100240
MANUID
Product number of the Manufacturer
3100240
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
Separating plate, length: 103 mm, width: 2 mm, height: 103 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TP-UDMTK 5-TWIN
PREVIEW
Preview
BAA351
color
Grey
BAA020
height
86.3 mm
AAF040
net weight
0.011 kg
BAE496
min. thickness
2 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4017918092535
AAW338
Manufacturer product designation
Separating plate
AAU734
Manufacturer product description
Separating plate, length: 103 mm, width: 2 mm, height: 70.1 mm, color: gray
AAO057
Product type
TP-UDMTK 5-TWIN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918092535
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models