您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
3120 25.000
Gühring
Milling
Universal milling cutters
Powered by
CAD模型選擇
{guehring/catalog_milling/catalog_universal_milling_cutters/catalog_3120.prj},{NB=3120 25.000},{J21=3120 25.000},{A1=25},{B2=90},{B3=111.000},{B5=192},{B71=111.000},{A5=23},{C4=86},{C12=10},{C2=30},{F21=5},{F22=5},{H21=0},{H22=0},{E2=35},{F4=35},{D7=0.500},{J7=0},{BLD=1},{ID12000=9031200250000},{ID12100=0},{B4=192},{C14=8},{C15=5},{F5=112},{J23=SCHAFTFRAESER},{J22=HSCO SCHAFTFRAESER 25,000 DIN 845RN LANG},{J3=GG},{H3=HSCO},{J1=DIN 845L},{J11=B},{J8=FEC},{C11=MKG},{NSM=DIN4000-82},{F1=R},{H11=HSS-E},{H5=OHNE},{F3=R},{H4=S},{J6=MKG00301085},{J61=MKG10C0030$$$$},{DATE=2019-09-05},{ID10000=GG},{ID10001=GG},{ID10002=9031200250000.dxf},{ID10003=9031200250000.stp},{ID10004=9031200250000_prop.xml},{ID10005=A_9031200250000.xml},{ID11001=HSCO},{ID11002=BLANK}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Gühring
Description
3120 - DIN 845L END MILL
Bill of material
3120 25.000
J21
Item ID
3120 25.000
3120 25.000
J23
Item Description
SCHAFTFRAESER
J22
Item Name
HSCO SCHAFTFRAESER 25,000 DIN 845RN LANG
HSCO SCHAFTFRAESER 25,000 DIN 845RN LANG
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSCO
J1
Standard Number
DIN 845L
J11
Standard Code Letter
B
J8
Treatment
FEC
A1
Cutting Diameter
25
25
mm
B2
Cuttingedge Length, max.
90
90
mm
B3
Protruding Length
111.000
111.000
mm
B5
Overall Length
192
192
mm
B71
Function Length
111.000
111.000
mm
A5
Neck Diameter
23
23
mm
C4
Shank Length
86
86
mm
C11
Connection Type, Machine Side
MKG
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
30
30
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
5
5
F22
Effective Cutting Edge Count, Frontally
5
5
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E2
Axial Rake Angle
35
Grad
F3
Helix Direction
R
F4
Helix Angle
35
Grad
H4
Tool Execution
S
S
D7
Weight
0.500
0.500
kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
MKG00301085
MKG00301085
J61
Connection Code, Machine Side ISO 13399
MKG10C0030$$$$
MKG10C0030$$$$
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求