Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3128 - Socket Head Cap Screw
Bill of material
3128
PN
Part No.
3128
THRD
Thread
1/2-13
ST
Screw Type
SHCS
A
0.750 Inch
B
0.375 Inch
E
0.500 Inch
L
1.000 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models