Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
3187 - DIN1880 WALZENSTIRNFRAESER
Bill of material
3187 50.000
J21
Item ID
J23
Item Description
WALZENSTIRNFRAESER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
M42
J1
Standard Number
DIN1880
J8
Treatment
FWA
A1
Cutting Diameter
mm
B11
Cutting width, min.
mm
B5
Total Height
mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
3
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
D7
Weight
kg
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
NSM
Standard of Characteristics
DIN4000-83
F22
Effective Cutting Edge Count, Frontally
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3342 - DIN 844L END MILL
    Gühring
    3504 - DIN1880 WALZENSTIRNFRAESER
    Gühring
    3306 - DIN6528 SC END MILL
    Gühring
    3081 - WN USA SC RATIO END MILL
    EMUGE-FRANKEN
    9265
    Gühring
    3185 - DIN1880 WALZENSTIRNFRAESER
    Gühring
    3654 - DIN1880 C-WALZENSTIRNFRAESER
Previews
3D
Dimension
2D
Download CAD models