您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
EN10077043 - SLX EL LED HIGH COVER CPS 32m SM
ESYLUX
Indoor lighting
Emergency lights
SLX
Powered by
CAD模型選擇
{esylux/200_beleuchtung_innenbereiche/700_notleuchten/slx/32_m_high_cover_v_1.prj},{NB=EN10077043 - SLX EL LED HIGH COVER CPS 32m SM(350)},{ARTNR=EN10077043},{L=388},{B=148},{H=231},{GEW=737},{EL=430},{EB=155},{ET=66},{BLP=3},{EWEITE=32},{VER=1},{BILD=en10077043.png},{INAME=en10077043_lod_250},{NAME=en10077043_lod_250},{CNSNN=32 m / High Cover},{CNSNB=EN10077043 - SLX EL LED HIGH COVER CPS 32m SM},{CNSNT=SLX EL LED HIGH COVER CPS 32m SM},{CNSLINA=EN10077043 - SLX EL LED HIGH COVER CPS 32m SM},{GKAT=Rettungszeichenleuchte},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
ESYLUX
Description
32 m / High Cover - Escape sign light
Bill of material
EN10077043 - SLX EL LED HIGH COVER CPS 32m SM
ARTNR
Item number
EN10077043
EN10077043
LOD
Level of detail
350
200
350
200
BILD
Product picture
en10077043.png
en10077043.png
CNSLINA
Parts list name
EN10077043 - SLX EL LED HIGH COVER CPS 32m SM
EN10077043 - SLX EL LED HIGH COVER CPS 32m SM
GKAT
Device category
Escape sign light
PRODB
Product description
Escape route signage for connecting to central, uninterruptible power supply/power supply systems. Viewing distance of 32 m in accordance with DIN EN 1838. Self control of the light with coloured status indicator. Plug-in terminal with through-wiring function. Wide variety of mounting methods due to a wide range of accessories (not included). UV-stabilised polycarbonate housing. Pictogram (stick-on) not included. Please order as an accessory .
Escape route signage for connecting to central, uninterruptible power supply/power supply systems. Viewing distance of 32 m in accordance with DIN EN 1838. Self control of the light with coloured status indicator. Plug-in terminal with through-wiring function. Wide variety of mounting methods due to a wide range of accessories (not included). UV-stabilised polycarbonate housing. Pictogram (stick-on) not included. Please order as an accessory .
BS
User interface
-
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
388
mm
B
Width
148
mm
H
Height/Depth
231
mm
GEW
Weight
737
737
g
EL
Installation length
430
mm
EB
Installation width
155
mm
ET
Installation depth
66
mm
FAR
Colour
white, similar to RAL 9016
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
TEMP
Permissible ambient temperature
5...+35
°C
NENNSP
Nominal voltage
24 - 230 V AC
24 - 230 V AC
ALEIQ
Connectable wire cross section
1,50 - 2,50
mm²
AWINK
Beam angle
°
BLP
Rated output P
3
W
LDAUER
Light duration
-
-
h
EWEITE
Viewing distance (DIN EN)
32
m
AKKU
Battery
-
-
AUTSEL
Automatic testing
false
STATUS
Status display
-
-
EINSP
Power supply system
Central (common battery)
Central (common battery)
ULAND
Country of origin
DE
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10077043
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10077043
EF000233
Power supply system
zentral (Zentralbatterie)
zentral (Zentralbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5
°C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
148
mm
EF000846
Installation width
155
mm
EF023518
Built-in height/depth
66
mm
EF004265
Installation length
430
mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
231
mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5
mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012170
Light distributor
Other
EF001438
Length
388
mm
EF009347
Max. system power
3
W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230
V
EF005127MIN
Nominal voltage - min
24
24
V
EF001391
Pin number
4
4
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff opal
EF004258
Number of lamp heads
1
EF001278
Marking type
doppelseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Aufkleber
EF000483
With remote control
No
EF007947
With remote control connection
true
true
EF011099
With pictogram
true
EF000003
Installation type
Aufbau/Einbau
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
EF004351
Type of battery
EF012518MAX
Nominal operation time - max
h
EF012518MIN
Nominal operation time - min
h
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ellk 92 V-CG-S - Ex-light fitting for fluorescent lamps (monitored) for zon...
Cooper Crouse-Hinds EU
28.03.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求