Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3200 - DIN 6527K SC RATIO END MILL
Bill of material
3200 8.000
J21
Item ID
3200 8.000
J22
Item Name
VHM RATIOFRAESER 8,000 DIN 6527 K40 ZYLK
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN 6527K
J11
Standard Code Letter
B
J8
Treatment
FEC
A1
Cutting Diameter
8 mm
B2
Cuttingedge Length, max.
12 mm
B3
Protruding Length
22 mm
B5
Overall Length
58 mm
B71
Function Length
40 mm
A5
Neck Diameter
7.700 mm
C4
Shank Length
36 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
80
C3
Connection Diameter, Machine Side
8 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
H11
Cutting Tool Material
HF-K
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E3
Rake Angle
4 Grad
E2
Axial Rake Angle
35 Grad
F3
Helix Direction
R
F4
Helix Angle
35 Grad
H4
Tool Execution
H
D7
Weight
0.037 kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00801005
J61
Connection Code, Machine Side ISO 13399
ZYL10F8000h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3203 - WN SC END MILL
    Gühring
    3304 - WN SC END MILL
    Gühring
    3676 - WN "FIRE" SC END MILL
    Gühring
    3212 - WN SC END MILL
    Gühring
    3540 - DIN6527K "FIRE" SC END MILL
    Gühring
    3314 - WN SC END MILL
    Gühring
    3257 - WN SC END MILL
    Gühring
    3677 - WN "FIRE" SC END MILL
    Gühring
    3307 - WN SC END MILL
    Gühring
    3711 - WN "FIRE" SC END MILL
    Gühring
    3458 - DIN327 END MILL
    Gühring
    3174 - WN USA SC END MILL
    Gühring
    3367 - WN SC END MILL
    Gühring
    3303 - WN SC END MILL
Previews
3D
Dimension
2D
Download CAD models