Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3200
Bill of material
3200.06016
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Winkelfräser
J3
Company Code
F
BLD
Tool Style Code
4
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 1833
J6
Connection Code, Machine Side
J8
Treatment
FFO, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
10
F3
Flute Helix Hand
N
G1
Corner Radius
0 mm
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    Enorm 1-Z-E
    EMUGE-FRANKEN
    3210
    Elesa+Ganter
    RE.F5-H - Mould-on polyurethane wheels with steel sheet bracket for medium-heavy loads
    Elesa
    RE.F5-H - ELESA-Mould-on polyurethane wheels
    EMUGE-FRANKEN
    3208C
Previews
3D
2D
Download CAD models