Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3200030 - AI 1 - 8 RD
Bill of material
PHOENIX CONTACT 3200030
MANUID
Product number of the Manufacturer
3200030
DESCSHORT
Short Description
Ferrule
DESCLONG
Long Description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: red
MANUTYPEDESC
Manufacturer Type Description
AI 1 - 8 RD
PREVIEW
Preview
INTNO
International product number
4017918093686
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
AAI844
nominal cross section
1 mm^2
BAA351
color
red
BAD656
Without halogens
Yes
BAD383
Insulation present
Yes
BAF785
Surface
galvanic/electrolytic zinc plated
BAC477
Shell length
8 mm
BAF786
Type of surface
Tin-plated
AAG117
material insulation
PP
AAH324
bandware
No
AAL888
identification flag present
No
BAD696
suitable for short-circuit-proof lines
No
BAG978
design
Standard
AAK320
material of the insulation
Polypropylene (PP)
AAO663
GTIN
4017918093686
AAW338
Manufacturer product designation
Ferrule
AAU734
Manufacturer product description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: red
AAO057
Product type
AI 1 - 8 RD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models